2.3.1 Disabling Analog Comparator
AC_CMPx output is not gated either by COMPCTRLx.ENABLE or PMD1.ACMD.
Work Around:
Write the CFGCON1.CMPx_OE register bit to ‘0
’ to disable the AC_CMPx
output.
Affected Silicon Revisions
PIC32CX1012BZ25048/WBZ451/WBZ451HA0 | A2 | |||||
---|---|---|---|---|---|---|
X | X |
A2 | |||||
---|---|---|---|---|---|
X |