2.4.1 Peripheral Bus Clocks

The Power-on Reset value of the PB3 clock is not correct.

Work Around:

Use Microchip-provided SDK and bootloader. This software will initialize the CRU.PB3DIV register to the data sheet-specified default value. If using third-party tools and other custom developed software, set this register to the data sheet default value of 0x0000_8809.

Affected Silicon Revisions

PIC32CX1012BZ25048/WBZ451/WBZ451H
A0A2
XX
PIC32CX1012BZ24032/WBZ450
A2
X