2.8.1 DMAC in Debug Mode
In Debug mode, DMAC does not restart after a debug halt when
DBGCTRL.DBGRUN=0
.
Work Around:
Set DBGCTRL.DBGRUN to '1
' so that the DMAC continues normal
operation when the CPU is halted by an external debugger.
Affected Silicon Revisions
PIC32CX1012BZ25048/WBZ451/WBZ451HA0 | A2 | |||||
---|---|---|---|---|---|---|
X | X |
A2 | |||||
---|---|---|---|---|---|
X |