2.18.11 Tamper Detection

Upon enabling the RTC tamper detection feature, a false tamper detection can be reported by the RTC.

Work Around:

Use any one of the following work arounds:
  1. Configure tamper detection to only falling edge.
  2. If the user software has to use tamper detection as rising edge, it must ignore the first tamper interrupt generated after enabling the RTC tamper detection.

Affected Silicon Revisions

PIC32CX1012BZ25048/WBZ451/WBZ451H/WBZ451PE-E
A0A2
XX
PIC32CX1012BZ24032/WBZ450
A2
X