2.18.13 Unwanted Event and Interrupt Generation

When CTRLA.PRESCALER is set to OFF and either CTRLB.RTCOUT is set or one of the TAMCTRL.DEBNCn bits is set, the RTC prescaler behaves like CTRLA.PRESCALER=DIV1. The periodic events and periodic interrupts will be generated.

Work Around:

When the above conditions are met, clear the EVTCTRL.PEROEn bits to avoid unwanted event generation and clear the INTENCLR.PERn bits to avoid unwanted interrupt generation.

Affected Silicon Revisions

PIC32CX1012BZ25048/WBZ451/WBZ451H/WBZ451PE-E
A0A2
XX
PIC32CX1012BZ24032/WBZ450
A2
X