2.18.4 Reset of INTFLAG.TAMPER Bit Fails
When DMA is enabled (CTRLB.DMAEN=1), the INTFLAG.TAMPER bit is not reset by
reading the TIMESTAMP register.
Work Around:
Clear the INTFLAG.TAMPER bit by writing a ‘1’ to this bit when the
Timestamp value is read by the DMA.
Affected Silicon Revisions
PIC32CX1012BZ25048/WBZ451/WBZ451H/WBZ451PE-E| A0 | A2 | |||||
|---|---|---|---|---|---|---|
| X | X |
| A2 | |||||
|---|---|---|---|---|---|
| X |