2.18.9 COUNTSYNC

When COUNTSYNC is enabled, the first COUNT value is not correctly synchronized and, thus, it is an incorrect value.

Work Around:

After enabling COUNTSYNC, read the COUNT register until its value is changed when compared to its first value read. After this, all subsequent values read from the COUNT register are valid.

Affected Silicon Revisions

PIC32CX1012BZ25048/WBZ451/WBZ451H/WBZ451PE-E

A0A2
XX
PIC32CX1012BZ24032/WBZ450
A2
X