1.8 Configuring the SAM 9x60 EK Board
Refer to the following image to see where to connect the cables.
- Connect micro USB cable to J7 USB power port.
- Connect the ATMEL SAM-ICE to the debug port.
- Connect TX and RX SERCOM output to a USB adapter.
- Connect mini USB to SERCOM adapter.