1.9 Configuring the SAM A5D2 WLSOM1
Refer to the following image to see where to connect the cables.
- Connect micro USB cable to the wlsom1 board.
- Connect the ATMEL SAM-ICE to the debug port.
- Connect TX and RX SERCOM output to a USB adapter.
- Connect mini USB to SERCOM adapter.