1.10 Configuring the SAM A5D2 Xplained Ultra Board
Refer to the following image to see where to connect the cables.
- Connect a micro-USB cable to the EDBG port for serial output.
- Connect the SAM-ICE to a 10 pin break out adapter.