1.11 Configuring the SAM RH71
Refer to the following image to see where to connect the cables.
- Connect the mini-USB cable into the USB serial out port of the RH71.
- Connect 12V power supply into the dc barrel jack connector.
- Connect ATMEL ICE into the debug port of the RH71.