1.7 Configuring the PIC32MZ WiFi Curiosity
Refer to the following image to see where to connect the cables.
- Connect the micro-USB cable to the USB debug port.
- Connect pickit serial adapter to TX and RX ports of the GPIO header.
- Connect mini-USB cable to pickit serial adapter.