AC callbacks.
This chapter starts with an overview of the features and objectives of ASF4. The context in the larger SW/Tools ecosystem is defined, giving a relation between the ASF4, START, and the IDE. A high-level work-flow overview is presented and documentation resources are described, to give insight into which references to use for what.
AC descriptor.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.