4.1.4.1 ac_async_init
Initialize AC.
int32_t ac_async_init(
struct ac_async_descriptor *const descr,
void *const hw
)
This function initializes the given AC descriptor. It checks if the given hardware is not initialized and if the given hardware is permitted to be initialized.
Parameters
- descr
-
Type: struct ac_async_descriptor Struct *const
An AC descriptor to initialize
- hw
-
Type: void *const
The pointer to hardware instance
Returns
Type: int32_t
Initialization status.