39.1.3.23 usb_d_ep_halt
Endpoint halt control.
int32_t usb_d_ep_halt(
const uint8_t ep,
const enum usb_ep_halt_ctrl ctrl
)
Parameters
- ep
-
Type: const uint8_t
The endpoint address.
- ctrl
-
Type: const enum usb_ep_halt_ctrl
Control code (SET/CLEAR/GET).
Returns
Type: int32_t
Operation status or HALT state (if ctrl is USB_EP_HALT_GET).