39.1.3.11 usb_d_set_address
Set the USB address that is used.
void usb_d_set_address(
const uint8_t addr
)
Parameters
- addr
-
Type: const uint8_t
The address to set.
Returns
Type: void
Set the USB address that is used.
void usb_d_set_address(
const uint8_t addr
)
Type: const uint8_t
The address to set.
Type: void
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.