28.2.2.3 mci_sync_select_device
Select a device and initialize it.
int32_t mci_sync_select_device(
struct mci_sync_desc * mci,
uint8_t slot,
uint32_t clock,
uint8_t bus_width,
bool high_speed
)
Parameters
- slot
-
Type: uint8_t
Selected slot
- clock
-
Type: uint32_t
Maximum clock to use (Hz)
- bus_width
-
Type: uint8_t
Bus width to use (1, 4, or 8)
- high_speed
-
Type: bool
True, to enable high speed mode
Returns
Type: int32_t
Operation status.
- 0
-
Success.
- <0
-
Error code.