28.2.2.10 mci_sync_get_response_128
Get 128-bits response of the last command.
void mci_sync_get_response_128(
struct mci_sync_desc * mci,
uint8_t * response
)
Parameters
- response
-
Type: uint8_t *
Pointer on the array to fill with the 128-bits response.
Returns
Type: void