28.2.2.16 mci_sync_start_write_blocks
Start a write blocks transfer on the line.
bool mci_sync_start_write_blocks(
struct mci_sync_desc * mci,
const void * src,
uint16_t nb_block
)
Note: The driver will use the DMA available to speed up the transfer.
Parameters
- src
-
Type: const void *
Pointer on the buffer to send
- nb_block
-
Type: uint16_t
Number of block to transfer
Returns
Type: bool
True if started, otherwise false