22.2.10 lcd_show
Set framebuffer for the required layer.
static int32_t lcd_show(
uint8_t layer,
void * fb
)
This function set the framebuffer pointer for the required layer.
Parameters
- layer
-
Type: uint8_t
Index of layer.
- fb
-
Type: void *
Pointer to framebuffer.
Returns
Type: int32_t
Set status.