22.2.9 lcd_set_visible
Set the required layer visible or invisible.
static int32_t lcd_set_visible(
uint8_t layer,
int8_t on
)
This function set the required layer visible or invisible.
Parameters
- layer
-
Type: uint8_t
Index of layer, 0 for base layer.
- on
-
Type: int8_t
1 if layer should be visible, 0 for invisible.
Returns
Type: int32_t
Set status.