22.2.7 lcd_set_position
Set the required layer position.
static int32_t lcd_set_position(
uint8_t layer,
int32_t x,
int32_t y
)
This function set the required layer position.
Parameters
- layer
-
Type: uint8_t
Index of layer, 0 for base layer.
- x
-
Type: int32_t
Physical X-position to be used to set up the layer position.
- y
-
Type: int32_t
Physical Y-position to be used to set up the layer position.
Returns
Type: int32_t
Set status.