5.2.4.7 adc_dma_start_conversion
Start conversion.
int32_t adc_dma_start_conversion(
struct adc_dma_descriptor *const descr
)
This function starts the single conversion if no automatic (free-run) mode is enabled.
Parameters
- descr
-
Type: struct adc_dma_descriptor Struct *const
The pointer to the ADC descriptor
Returns
Type: int32_t
Start conversion status.