5.2.4.17 adc_dma_is_conversion_complete
Check if conversion is complete.
int32_t adc_dma_is_conversion_complete(
const struct adc_dma_descriptor *const descr
)
This function checks if ADC has finished the conversion.
Parameters
- descr
-
Type: const struct adc_dma_descriptor Struct *const
The pointer to the ADC descriptor
Returns
Type: int32_t
The status of ADC conversion completion checking.
- 1
-
The conversion is complete
- 0
-
The conversion is not complete