5.2.4.1 adc_dma_init
Initialize ADC.
int32_t adc_dma_init(
struct adc_dma_descriptor *const descr,
void *const hw
)
This function initializes the given ADC descriptor. It checks if the given hardware is not initialized and if the given hardware is permitted to be initialized.
Parameters
- descr
-
Type: struct adc_dma_descriptor Struct *const
An ADC descriptor to initialize
- hw
-
Type: void *const
The pointer to hardware instance
Returns
Type: int32_t
Initialization status.
- -1
-
Passed parameters were invalid or an ADC is already initialized
- 0
-
The initialization is completed successfully