5.1.4.7 adc_async_read_channel
Read data from the ADC.
int32_t adc_async_read_channel(
struct adc_async_descriptor *const descr,
const uint8_t channel,
uint8_t *const buffer,
const uint16_t length
)
Parameters
- descr
-
Type: struct adc_async_descriptor Struct *const
The pointer to the ADC descriptor
- channel
-
Type: const uint8_t
Channel number
- buf
-
A buffer to read data to
- length
-
Type: const uint16_t
The size of a buffer
Returns
Type: int32_t
The number of bytes read.