5.1.4.8 adc_async_start_conversion
Start conversion.
int32_t adc_async_start_conversion(
struct adc_async_descriptor *const descr
)
This function starts single conversion if no automatic (free-run) mode is enabled.
Parameters
- descr
-
Type: struct adc_async_descriptor Struct *const
The pointer to the ADC descriptor
Returns
Type: int32_t
Start conversion status.