5.1.4.17 adc_async_get_threshold_state
Retrieve threshold state.
int32_t adc_async_get_threshold_state(
const struct adc_async_descriptor *const descr,
adc_threshold_status_t *const state
)
This function retrieves ADC threshold state.
Parameters
- descr
-
Type: const struct adc_async_descriptor Struct *const
The pointer to the ADC descriptor
- state
-
Type: adc_threshold_status_t *const
The threshold state
Returns
Type: int32_t
The state of ADC thresholds state retrieving.