39.2.1.14 usb_h_pipe_allocate
Allocate a pipe for the USB host communication.
static struct usb_h_pipe* usb_h_pipe_allocate(
struct usb_h_desc * drv,
uint8_t dev,
uint8_t ep,
uint16_t max_pkt_size,
uint8_t attr,
uint8_t interval,
uint8_t speed,
bool minimum_rsc
)
Parameters
- drv
-
Type: struct usb_h_desc *
The USB HCD driver
- dev
-
Type: uint8_t
The device address
- ep
-
Type: uint8_t
The endpoint address
- max_pkt_size
-
Type: uint16_t
The endpoint maximum packet size
- attr
-
Type: uint8_t
The endpoint attribute
- interval
-
Type: uint8_t
The endpoint interval (bInterval of USB Endpoint Descriptor)
- speed
-
Type: uint8_t
The transfer speed of the endpoint
- minimum_rsc
-
Type: bool
Minimum resource usage,
Returns
Type: struct usb_h_pipe *
Pointer to the allocated pipe structure instance
- NULL
-
allocation fail