39.2.1.6 usb_h_get_frame_n
Return current frame number.
static uint16_t usb_h_get_frame_n(
struct usb_h_desc * drv
)
Parameters
- drv
-
Type: struct usb_h_desc *
The driver
Returns
Type: uint16_t
Current frame number
Return current frame number.
static uint16_t usb_h_get_frame_n(
struct usb_h_desc * drv
)
Type: struct usb_h_desc *
The driver
Type: uint16_t
Current frame number
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.