16.1.3.5 mac_async_write
Write raw data to MAC.
int32_t mac_async_write(
struct mac_async_descriptor *const descr,
uint8_t * buf,
uint32_t len
)
Write the raw data to the MAC that will be transmitted
Parameters
- descr
-
Type: struct mac_async_descriptor Struct *const
Pointer to the HAL MAC descriptor.
- buf
-
Type: uint8_t *
Pointer to the data buffer.
- len
-
Type: uint32_t
Length of the data buffer.
Returns
Type: int32_t
Operation status.
- ERR_NONE
-
Success.