16.1.3.12 mac_async_set_filter_ex
Set MAC filter (expanded).
int32_t mac_async_set_filter_ex(
struct mac_async_descriptor *const descr,
uint8_t mac
)
Set MAC filter. The Ethernet frames matching the filter, will be received.
Parameters
- descr
-
Type: struct mac_async_descriptor Struct *const
Pointer to the HAL MAC descriptor
- mac
-
Type: uint8_t
MAC address
Returns
Type: int32_t
Operation status.
- ERR_NONE
-
Success.