16.1.3.7 mac_async_read_len
Get next valid package length.
uint32_t mac_async_read_len(
struct mac_async_descriptor *const descr
)
Get next valid package length from the MAC. The application can use this function to fetch the length of the next package, malloc a buffer with this length, and then invoke mac_async_read to read out the package data.
Parameters
- descr
-
Type: struct mac_async_descriptor Struct *const
Pointer to the HAL MAC descriptor.
Returns
Type: uint32_t
The number of bytes in the next package that can be read.