33.1 RAND Synchronous Driver
The Random Number Generator (RAND) generates a sequence of numbers that can not be reasonably predicted better than by a random chance.
In some implementation cases, seed is required for the Random Number Generator to generate random numbers. The rand_sync_set_seed function is used to update the seed. If it's actually not required by the generator implementation, the function returns ERR_UNSUPPORTED_OP.
Summary of the API's Functional Features
Initialize and deinitialize the driver and associated hardware
Enabling and Disabling
Setting seed
8-bit and 32-bit random data/data array generation
Dependencies
-
The Random number generation hardware/software