33.1.2.1 rand_sync_init
Initialize the Random Number Generator Driver.
int32_t rand_sync_init(
struct rand_sync_desc *const desc,
void *const hw
)
Parameters
- desc
-
Type: struct rand_sync_desc Struct *const
Pointer to the device descriptor instance struct
- hw
-
Type: void *const
Pointer to the hardware for device instance
Returns
Type: int32_t
Initialization operation result status, ERR_NONE (0) for OK.