33.1.2.5 rand_sync_set_seed
Set seed for the Random Number Generator Driver.
int32_t rand_sync_set_seed(
struct rand_sync_desc *const desc,
const uint32_t seed
)
Parameters
- desc
-
Type: struct rand_sync_desc Struct *const
Pointer to the device descriptor instance struct
Returns
Type: int32_t