Clock Stretching in Write Mode
The clock is tied low if the internal shifter and TWIHS_RHR is full. If a STOP or REPEATED_START condition was not detected, it is tied low until TWIHS_RHR is read.
The figure below describes the clock stretching in Write mode.
Note:
- At the end of the read sequence, TXCOMP is set after a STOP or after a REPEATED_START + an address different from SADR.
- SCLWS is automatically set when the clock stretching mechanism is started and automatically reset when the mechanism is finished.