39.6.17.1 Active Mode Output Pin Assignment
| Pin ID | 24-bit TFT | 18-bit TFT | 16-bit TFT | 12-bit TFT |
|---|---|---|---|---|
| LCDDAT[23] | R[7] | R[5] | R[4] | R[3] |
| LCDDAT[22] | R[6] | R[4] | R[3] | R[2] |
| LCDDAT[21] | R[5] | R[3] | R[2] | R[1] |
| LCDDAT[20] | R[4] | R[2] | R[1] | R[0] |
| LCDDAT[19] | R[3] | R[1] | R[0] | - |
| LCDDAT[18] | R[2] | R[0] | - | - |
| LCDDAT[17] | R[1] | - | - | - |
| LCDDAT[16] | R[0] | - | - | - |
| LCDDAT[15] | G[7] | G[5] | G[5] | G[3] |
| LCDDAT[14] | G[6] | G[4] | G[4] | G[2] |
| LCDDAT[13] | G[5] | G[3] | G[3] | G[1] |
| LCDDAT[12] | G[4] | G[2] | G[2] | G[0] |
| LCDDAT[11] | G[3] | G[1] | G[1] | - |
| LCDDAT[10] | G[2] | G[0] | G[0] | - |
| LCDDAT[9] | G[1] | - | - | - |
| LCDDAT[8] | G[0] | - | - | - |
| LCDDAT[7] | B[7] | B[5] | B[4] | B[3] |
| LCDDAT[6] | B[6] | B[4] | B[3] | B[2] |
| LCDDAT[5] | B[5] | B[3] | B[2] | B[1] |
| LCDDAT[4] | B[4] | B[2] | B[1] | B[0] |
| LCDDAT[3] | B[3] | B[1] | B[0] | - |
| LCDDAT[2] | B[2] | B[0] | - | - |
| LCDDAT[1] | B[1] | - | - | - |
| LCDDAT[0] | B[0] | - | - | - |