25.7.2 SHDWC Mode Register
Name: | SHDW_MR |
Offset: | 0x04 |
Reset: | 0x00000000 |
Property: | Read/Write |
This register can only be written if the WPEN bit is cleared in the System Controller Write Protection Mode register (SYSC_WPMR).
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
WKUPDBC[2:0] | |||||||||
Access | R/W | R/W | R/W | ||||||
Reset | 0 | 0 | 0 |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
RXLPWKEN | ACCWKEN | RTCWKEN | |||||||
Access | W | W | R/W | ||||||
Reset | 0 | 0 | 0 |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
Access | |||||||||
Reset |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
Access | |||||||||
Reset |
Bits 26:24 – WKUPDBC[2:0] Wake-up Inputs Debouncer Period
Value | Name | Description |
---|---|---|
0 | IMMEDIATE |
Immediate, no debouncing, detected active at least on one SLCK edge |
1 | 3_SLCK |
PIOBUx shall be in its active state for at least 3 SLCK periods |
2 | 32_SLCK |
PIOBUx shall be in its active state for at least 32 SLCK periods |
3 | 512_SLCK |
PIOBUx shall be in its active state for at least 512 SLCK periods |
4 | 4096_SLCK |
PIOBUx shall be in its active state for at least 4,096 SLCK periods |
5 | 32768_SLCK |
PIOBUx shall be in its active state for at least 32,768 SLCK periods |
Bit 19 – RXLPWKEN Debug Unit Wake-up Enable
Value | Description |
---|---|
0 |
The Backup RX UART Comparison event has no effect on the SHDWC. |
1 |
The Backup RX UART Comparison event forces the de-assertion of the SHDN pin. |
Bit 18 – ACCWKEN Analog Comparator Controller Wake-up Enable
Value | Description |
---|---|
0 |
The Analog comparator alarm signal has no effect on the SHDWC. |
1 |
The Analog comparator alarm signal forces the de-assertion of the SHDN pin. |
Bit 17 – RTCWKEN Real-time Clock Wake-up Enable
Value | Description |
---|---|
0 |
The RTC Alarm signal has no effect on the SHDWC. |
1 |
The RTC Alarm signal forces the de-assertion of the SHDN pin. |