25.7.3 SHDWC Status Register
Name: | SHDW_SR |
Offset: | 0x08 |
Reset: | 0x00000000 |
Property: | Read-only |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
WKUPIS9 | WKUPIS8 | ||||||||
Access | R | R | |||||||
Reset | 0 | 0 |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
WKUPIS7 | WKUPIS6 | WKUPIS5 | WKUPIS4 | WKUPIS3 | WKUPIS2 | WKUPIS1 | WKUPIS0 | ||
Access | R | R | R | R | R | R | R | R | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
Access | |||||||||
Reset |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
RXLPWK | ACCWK | RTCWK | WKUPS | ||||||
Access | R | R | R | R | |||||
Reset | 0 | 0 | 0 | 0 |
Bits 16, 17, 18, 19, 20, 21, 22, 23, 24, 25 – WKUPISx Wake-up x Input Status
Value | Name | Description |
---|---|---|
0 | DISABLE |
The corresponding wake-up input is disabled, or was inactive at the time the debouncer triggered a wake-up event. |
1 | ENABLE |
The corresponding wake-up input was active at the time the debouncer triggered a wake-up event. |
Bit 7 – RXLPWK Debug Unit Wake-up
Value | Description |
---|---|
0 |
No wake-up alarm from the Backup RX UART Comparison unit (RXLP) occurred since the last read of SHDW_SR. |
1 |
At least one wake-up alarm from the Backup RX UART Comparison unit (RXLP) occurred since the last read of SHDW_SR. |
Bit 6 – ACCWK Analog Comparator Controller Wake-up
Value | Description |
---|---|
0 |
No wake-up alarm from the ACC occurred since the last read of SHDW_SR. |
1 |
At least one wake-up alarm from the ACC occurred since the last read of SHDW_SR. |
Bit 5 – RTCWK Real-time Clock Wake-up
Value | Description |
---|---|
0 |
No wake-up alarm from the RTC occurred since the last read of SHDW_SR. |
1 |
At least one wake-up alarm from the RTC occurred since the last read of SHDW_SR. |
Bit 0 – WKUPS PIOBU, WKUP Wake-up Status
Value | Name | Description |
---|---|---|
0 | NO |
No wake-up due to the assertion of PIOBU, WKUP pins has occurred since the last read of SHDW_SR. |
1 | PRESENT |
At least one wake-up due to the assertion of PIOBU, WKUP pins has occurred since the last read of SHDW_SR. |