39.6.4.6 16 bpp Memory Mapping with Alpha Channel, ARGB 4:4:4:4
| Mem address | 0x3 | 0x2 | 0x1 | 0x0 | ||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| Pixel 16 bpp | A1[3:0] | R1[3:0] | G1[3:0] | B1[3:0] | A0[3:0] | R0[3:0] | G0[3:0] | B0[3:0] | ||||||||||||||||||||||||