14.5.2 Processor Operating States
The processor has the following instruction set states controlled by the T bit and J bit in the CPSR.
- ARM state:
The processor executes 32-bit, word-aligned ARM instructions.
- Thumb-2 state:
The processor executes 16-bit and 32-bit, halfword-aligned Thumb-2 instructions.
- Thumb-2EE state:
The processor executes a variant of the Thumb-2 instruction set designed as a target for dynamically generated code. This is code compiled on the device either shortly before or during execution from a portable bytecode or other intermediate or native representation.
- Jazelle state:
The processor executes variable length, byte-aligned Java bytecodes.
The J bit and the T bit determine the instruction set used by the processor. The table below shows the encoding of these bits.
| J | T | Instruction Set State |
|---|---|---|
| 0 | 0 | ARM |
| 0 | 1 | Thumb-2 |
| 1 | 0 | Jazelle |
| 1 | 1 | Thumb-2EE |
Alternating between ARM and Thumb-2 states does not affect the processor mode or the register contents. See the ARM Architecture Reference Manual, ARMv7-A and ARMv7-R edition for information on entering and exiting Thumb-2EE state.