66.7.4 ADC Channel Sequence 2 Register
This register can only be written if the WPEN bit is cleared in the ADC Write Protection Mode Register.
Name: | ADC_SEQR2 |
Offset: | 0x0C |
Reset: | 0x00000000 |
Property: | Read/Write |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
Access | |||||||||
Reset |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
USCH11[3:0] | |||||||||
Access | R/W | R/W | R/W | R/W | |||||
Reset | 0 | 0 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
USCH10[3:0] | USCH9[3:0] | ||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 0:3, 4:7, 8:11 – USCHx User Sequence Number x
This register can be used only if the ADC_MR.USEQ field is set to ‘1’.
Any USCHx field is processed only if the ADC_CHSR.CHx-1 bit reads logical ‘1’, else any value written in USCHx does not add the corresponding channel in the conversion sequence.
Configuring the same value in different fields leads to multiple samples of the same channel during the conversion sequence. This can be done consecutively, or not, according to user needs.