49.7.7.6.1 DMAC
When FIFOs operate in Single Data mode, the DMAC transfer type must be configured either in bytes, halfwords or words depending on SPI_MR.PS bit value and SPI_CSRx.BITS field value.
The same conditions for transfer type apply when FIFOs are disabled.