46.7.1 TWIHS Control Register
Name: | TWIHS_CR |
Offset: | 0x00 |
Reset: | – |
Property: | Write-only |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
FIFODIS | FIFOEN | LOCKCLR | THRCLR | ||||||
Access | W | W | W | W | |||||
Reset | – | – | – | – |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
ACMDIS | ACMEN | ||||||||
Access | W | W | |||||||
Reset | – | – |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
CLEAR | PECRQ | PECDIS | PECEN | SMBDIS | SMBEN | HSDIS | HSEN | ||
Access | W | W | W | W | W | W | W | W | |
Reset | – | – | – | – | – | – | – | – |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
SWRST | QUICK | SVDIS | SVEN | MSDIS | MSEN | STOP | START | ||
Access | W | W | W | W | W | W | W | W | |
Reset | – | – | – | – | – | – | – | – |
Bit 29 – FIFODIS FIFO Disable
Value | Description |
---|---|
0 | No effect. |
1 | Disables the Transmit and Receive FIFOs. |
Bit 28 – FIFOEN FIFO Enable
Value | Description |
---|---|
0 | No effect. |
1 | Enables the Transmit and Receive FIFOs. |
Bit 26 – LOCKCLR Lock Clear
The LOCKCLR bit is used to clear any lock scenario generated due to Error conditions of NACK, Host Code ACK Error, and SMBUS Timeout.
Any of the above error scenarios basically lock the TWIHS state machine and prevent its movement for any new transfer, no further operation occurs until the LOCK is cleared.
Value | Description |
---|---|
0 | No effect. |
1 | Clears the TWIHS FSM lock. |
Bit 24 – THRCLR Transmit Holding Register Clear
Value | Description |
---|---|
0 | No effect. |
1 | Clears the Transmit Holding Register and sets TXRDY, TXCOMP flags. |
Bit 17 – ACMDIS Alternative Command Mode Disable
Value | Description |
---|---|
0 |
No effect. |
1 |
Alternative Command mode disabled. |
Bit 16 – ACMEN Alternative Command Mode Enable
Value | Description |
---|---|
0 |
No effect. |
1 |
Alternative Command mode enabled. |
Bit 15 – CLEAR Bus CLEAR Command
Value | Description |
---|---|
0 | No effect. |
1 | If Host mode is enabled, sends a bus clear command. |
Bit 14 – PECRQ PEC Request
Value | Description |
---|---|
0 |
No effect. |
1 |
A PEC check or transmission is requested. |
Bit 13 – PECDIS Packet Error Checking Disable
Value | Description |
---|---|
0 |
No effect. |
1 |
SMBus PEC (CRC) generation and check disabled. |
Bit 12 – PECEN Packet Error Checking Enable
Value | Description |
---|---|
0 |
No effect. |
1 |
SMBus PEC (CRC) generation and check enabled. |
Bit 11 – SMBDIS SMBus Mode Disabled
Value | Description |
---|---|
0 |
No effect. |
1 |
SMBus mode disabled. |
Bit 10 – SMBEN SMBus Mode Enabled
Value | Description |
---|---|
0 |
No effect. |
1 |
If SMBDIS = 0, SMBus mode enabled. |
Bit 9 – HSDIS TWIHS High-Speed Mode Disabled
Value | Description |
---|---|
0 | No effect. |
1 | High-speed mode disabled. |
Bit 8 – HSEN TWIHS High-Speed Mode Enabled
Value | Description |
---|---|
0 | No effect. |
1 | High-speed mode enabled. |
Bit 7 – SWRST Software Reset
Value | Description |
---|---|
0 | No effect. |
1 | Equivalent to a system reset. |
Bit 6 – QUICK SMBus Quick Command
Value | Description |
---|---|
0 | No effect. |
1 | If Host mode is enabled, a SMBus Quick Command is sent. |
Bit 5 – SVDIS TWIHS Client Mode Disabled
Value | Description |
---|---|
0 | No effect. |
1 | The Client mode is disabled. The shifter and holding characters (if it contains data) are transmitted in case of read operation. In write operation, the character being transferred must be completely received before disabling. |
Bit 4 – SVEN TWIHS Client Mode Enabled
Value | Description |
---|---|
0 | No effect. |
1 | Enables the Client mode (SVDIS must be written to 0). |
Bit 3 – MSDIS TWIHS Host Mode Disabled
Value | Description |
---|---|
0 | No effect. |
1 | The Host mode is disabled, all pending data is transmitted. The shifter and holding characters (if it contains data) are transmitted in case of write operation. In read operation, the character being transferred must be completely received before disabling. |
Bit 2 – MSEN TWIHS Host Mode Enabled
Value | Description |
---|---|
0 | No effect. |
1 | Enables the Host mode (MSDIS must be written to 0). |
Bit 1 – STOP Send a STOP Condition
Value | Description |
---|---|
0 | No effect. |
1 |
STOP condition is sent just after completing the current byte transmission in Host Read mode.
|
Bit 0 – START Send a START Condition
This action is necessary when the TWIHS peripheral needs to read data from a client. When configured in Host mode with a write operation, a frame is sent as soon as the user writes a character in the Transmit Holding Register (TWIHS_THR).
Value | Description |
---|---|
0 | No effect. |
1 | A frame beginning with a START bit is transmitted according to the features defined in the TWIHS Host Mode register (TWIHS_MMR). |