46.6.3.8 Bus Clear Command
The TWIHS can perform a Bus Clear command:
- Configure the Host mode (DADR, CKDIV, etc).
- Start the transfer by setting TWIHS_CR.CLEAR.
Note: If alternative command is used (ACMEN bit set to ‘1’), DATAL field must be set to
0.