17.6.2 UART Port
Communication is performed through the UART port initialized to 115,200 bauds, 8 bits of data, no parity, 1 stop bit.
Communication is performed through the UART port initialized to 115,200 bauds, 8 bits of data, no parity, 1 stop bit.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.