1.5.3 Wi-Fi Provisioning System Service Interface
Data Types and Constants Summary
| Name | Description |
|---|---|
| SYS_WIFIPROV_AUTH | Identifies the type of Authentication requested. |
| SYS_WIFIPROV_CTRLMSG | Identifies the control message for which the client has called |
| SYS_WIFIPROV_MODE | Identifies the Wi-Fi operating mode. |
| SYS_WIFIPROV_STA_CONFIG | Configuration of station parameters. |
| SYS_WIFIPROV_AP_CONFIG | Configuration of access point mode parameters. |
| SYS_WIFIPROV_CONFIG | Configuration of device configuration parameters. |
| SYS_WIFIPROV_STATUS | Result of a Wi-Fi Provisioning system service client interface get |
| SYS_WIFIPROV_RESULT | Result of a Wi-Fi Provisioning system service client interface operation. |
| SYS_WIFIPROV_CALLBACK | Pointer to a Wi-Fi Provisioning system service callback function. |
Initialization functions Summary
| Name | Description |
|---|---|
| SYS_WIFIPROV_Initialize | Initializes the System Wi-Fi Provisioning module. |
| SYS_WIFIPROV_Deinitialize | Deinitializes the module instance of the SYS WIFIPROV module |
Status functions Summary
| Name | Description |
|---|---|
| SYS_WIFIPROV_GetStatus | Returns System Wi-Fi Provisioning service status. |
Setup functions Summary
| Name | Description |
|---|---|
| SYS_WIFIPROV_Tasks | Maintains the Wi-Fi Provisioning System tasks and functionalities. |
| SYS_WIFIPROV_CtrlMsg | Request Wi-Fi Provisioning system service control request interface |