1.5.4 Wi-Fi provisioning System Service Developer's Guide
Code modification/implementation guide for common use cases
**Adding New provisioning Method **
When User want to add new provisioning method, user needs to parse the incoming provisioning data and update the information in SYS_WIFI_CONFIG as shown in below code snippet. The Wi-Fi provisioning Service stores and maintains the Wi-Fi configuration data if NVM is enabled by user in the MHC.
SYS_WIFI_CONFIG wifiSrvcConfig;
// Set mode as STA
wifiSrvcConfig.mode = SYS_WIFI_STA;
// Enable saving wifi configuration
wifiSrvcConfig.saveConfig = true;
// Set the auth type to SYS_WIFI_WPA2
wifiSrvcConfig.staConfig.authType = SYS_WIFI_WPA2;
// Enable all the channels(0)
wifiSrvcConfig.staConfig.channel = 0;
// Device doesn't wait for user request
wifiSrvcConfig.staConfig.autoConnect = 1;
// Set SSID
memcpy(wifiSrvcConfig.staConfig.ssid, WIFI_DEV_SSID, sizeof(WIFI_DEV_SSID));
// Set PSK
memcpy(wifiSrvcConfig.staConfig.psk, WIFI_DEV_PSK, sizeof(WIFI_DEV_PSK));
if (SYS_WIFI_SUCCESS == SYS_WIFI_CtrlMsg (sysObj.syswifi, SYS_WIFI_CONNECT, &wifiSrvcConfig, sizeof(SYS_WIFI_CONFIG)))
{
}