2.3 64-Pin 8x8mm VQFN (8PW)

Note:
  1. These pins are specific to the MOSFET gate driver module.
  2. These pins are specific to the LIN transceiver module.
  3. The pin is connected to a device interconnect.
Table 2-3. dsPIC33CDVLXXXMC506/dsPIC33CDVLXXXMC106 Complete Pin Functions
PinFunctionPinFunction

1

LSA

34

PGC2/OA2IN+/AN17/RP36/RB4

2

LSB

35

RP56/ASDA1/SCK2/RC8

3

LSC

36

RP57/ASCL1/SDI2/RC9

4

VBOOT

37

RP72/SDO2/PCI19/RD8

5

HVSS

38

VSS

6

VREG

39

VDD

7

HVDD

40

PGD3/RP37/RB5

8

CAP2

41

PGC3/RP38/RB6

9

CAP1

42

AN2/RP39/RB7

10

N/C(1)

43

PGD1/AN10/RP40/SCL1/RB8

11

MCLR

44

PGC1/AN11/RP41/SDA1/RB9

12

VSS

45

RP52/RC4

13

ANN0/RP77/RD13

46

LIN_RXD

14

AN12/RP48/RC0

47

LIN_WKIN

15

OA1OUT/AN0/CMP1A/IBIAS0/RA0

48

LIN_VSS

16

OA1IN-/AN16/RA1

49

LIN_BUS

17

OA1IN+/AN9/RA2

50

LIN_VDD

18

DACOUT/AN3/CMP1C/RA3

51

LIN_INH

19

OA3OUT/AN4/IBIAS3/RA4

52

VDD

20

AVdd

53

N/C(1)

21

AVSS

54

N/C(1)

22

OA3IN-/AN13/CMP1B/ISRC0/RP49/RC1

55

WAKE

23

OA3IN+/AN14/ISRC1/RP50/RC2

56

PHA

24

AN19/IBIAS1/RP54/RC6

57

HSA

25

VDD

58

VBA

26

VSS

59

PHB

27

AN15/CMP2A/IBIAS2/RP51/RC3

60

HSB

28

OSCI/CLKI/AN5/RP32/RB0

61

VBB

29

OSCO/CLKO/AN6/RP33/RB1

62

PHC

30

AN18/ISRC3/RP74/RD10

63

HSC

31

AN7/ISRC2/RP55/RC7

64

VBC

32

OA2OUT/AN1/CMP1D/CMP2D/RP34/INT0/RB2

65

VSS(2)

33

PGD2/OA2IN-/AN8/RP35/RB3

Legend: RPn represents remappable pins for the Peripheral Pin Select (PPS) function.
Note:
  1. Pin is connected to a device interconnect.
  2. Pin is connected to a device exposed pad.